IESNA:LM-63-2002
[TEST]P1198581
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-930-U-SLR
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5219
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
717.7 771.8 829.9 888.3 933 960.4 977.1 986.4 996.8 1008.7
1024.2 1045.1 1073.3 1106.6 1147.1 1215.3 1318.3 1454.9 1623.5 1834.5
2111 2428.4 2766.3 3073.6 3259.3 3165 2976.2 2723.3 2419.4 2057.3
1599.2 1142.6 747.8 434.7 191.3 59.2 0
717.7 765.9 816.8 866.7 905.7 930.4 945.8 954.7 963.8 975.1
991.2 1013.6 1042.9 1076.5 1118.3 1178.5 1264.7 1377.6 1519.3 1687.8
1889.8 2102 2290.2 2423.5 2456.8 2316.5 2118 1881.7 1624 1344.5
1024.1 716.8 461.8 267.3 120.2 39.4 0
717.7 759.9 803.7 845.1 878.4 900.5 914.6 923 930.9 941.4
958.2 982.2 1012.5 1046.5 1089.5 1141.8 1211.2 1300.3 1415.1 1541.1
1668.6 1775.7 1814.1 1773.4 1654.3 1468 1259.8 1040.2 828.5 631.7
449.1 291 175.8 99.9 49.2 19.6 0
717.7 753.6 790.7 825.2 852.1 870.6 882.2 887.7 892 897.9
908.4 925 946.4 968.7 994.1 1022.6 1058.8 1106.2 1168.5 1234.8
1296.4 1336.4 1327.6 1265.6 1150.2 994.1 834.9 678.9 534.5 408.6
296.6 201 129.5 79.6 42.6 17.7 0
717.7 747.3 777.6 805.2 825.7 840.8 849.8 852.4 853.2 854.3
858.7 867.7 880.2 890.9 898.8 903.5 906.4 912 921.9 928.6
924.2 897.1 841 757.7 646 520.2 410 317.6 240.6 185.6
144.1 110.9 83.2 59.4 35.9 15.8 0
717.7 741 764.5 785.8 802.2 812.9 817.8 815.2 808.1 799.5
791 785.3 782.6 779.3 773.1 762.4 747.7 732.6 718.5 706.9
694.2 672.8 637.4 587.3 522.4 444.7 374.8 307.6 243.4 194.2
151.9 116.2 85.4 59.8 35.7 15.6 0
717.7 734.7 751.4 766.4 778.6 785.1 785.7 778 763.1 744.7
723.3 702.8 684.9 667.6 647.4 621.3 589.1 553.2 515.2 485.2
464.2 448.6 433.7 416.9 398.8 369.2 339.6 297.6 246.3 202.8
159.7 121.6 87.6 60.3 35.5 15.4 0
717.7 728.6 739.1 749.3 758.4 762.2 759.2 746.2 723.6 697.1
667.6 640.6 618 598.5 579.4 556.9 530 500.3 468.8 443.9
427.3 416.4 408.5 399.2 384.9 360 335.2 300 257.6 218.9
177.7 139.1 102.4 71.2 43.5 18.6 0
717.7 722.6 726.9 732.2 738.1 739.4 732.7 714.3 684.1 649.6
611.9 578.4 551 529.4 511.4 492.4 470.9 447.4 422.4 402.6
390.4 384.3 383.4 381.4 370.9 350.7 330.8 302.4 268.9 235
195.7 156.6 117.2 82.1 51.5 21.9 0
717.7 716.7 715.3 716.4 718.6 718.9 710.1 687.6 653.1 614.2
575.7 545.4 523.4 507.1 492.8 476.1 456.2 433.9 408.7 384.9
367.1 357.5 358.4 359.4 356.4 348.9 331 301.8 268.9 237.7
208.2 177.1 141.7 103 67.1 28.4 0
717.7 710.2 703.9 701.6 702.7 704.1 698.2 680.3 651.2 618
585.9 557.8 533.1 511.4 491 469.6 446.1 421.2 396.4 374.3
354.8 340.3 332.6 328 323.6 318.6 307.9 288.8 264.6 237.7
207.1 176.5 141.6 104.2 68.6 30.3 0
717.7 704.9 693.9 688.4 688.7 692.7 692.8 682.4 660.5 631.9
601.9 573.2 545.3 518.7 493 467.4 441.1 414.6 390 368.9
350 335.6 325.1 317.1 309.5 300.9 289.1 273.2 253.5 230.1
201.3 171.8 137.7 102.2 66.5 29.5 0
717.7 699.6 683.9 675.1 674.8 681.3 687.3 684.3 669.9 645.7
617.8 588.6 557.6 525.9 495 465.2 436.2 408 383.6 363.5
345.3 330.9 317.7 306.2 295.4 283.2 270.3 257.5 242.4 222.5
195.4 167.1 133.7 100.3 64.4 28.6 0
717.7 694.9 675.6 664.1 663.7 673.9 688.3 696.3 690.7 669.5
639.2 606.2 572.2 537.6 503.9 471.6 440.8 411.7 386.7 366.5
349.9 337.8 327.5 316.8 304.7 289.2 272.6 256.8 239.9 218.8
191.9 163.6 130.8 98.2 62.1 28.2 0
717.7 690.1 667.2 653.1 652.7 666.7 689.3 708.3 711.6 693.4
660.7 623.8 586.8 549.3 512.8 477.9 445.4 415.5 389.9 369.4
354.6 344.8 337.4 327.4 314 295.1 274.8 256.1 237.4 215.2
188.4 160.1 127.8 96.1 59.8 27.8 0
717.7 686 659.8 643.8 642.7 658.8 687.3 714.7 725 710.7
677.8 637.5 598.2 560.2 523.6 488.7 455.8 425.4 399.3 378.6
363.2 352.7 345.9 337.5 325.5 308.5 289.2 269.4 249.1 224.4
195.2 165.6 132.4 95.7 57.8 27.7 0
717.7 681.8 652.4 634.5 632.7 651 685.2 721.1 738.3 728.1
694.9 651.2 609.6 571.1 534.4 499.5 466.2 435.2 408.6 387.7
371.8 360.6 354.5 347.5 337 321.9 303.6 282.7 260.8 233.6
202.1 171.2 137 95.3 55.8 27.6 0
717.7 677.6 645.8 626.3 623.5 641.4 676.9 714.4 735.2 730
701.2 658.3 615.4 577.5 542.1 509 477.1 447.1 420.9 399.9
382.7 370.7 363.3 356.2 345.9 331.4 312.7 291.3 268.2 240.3
208.2 176.4 141.4 93.8 51.5 24.3 0
717.7 673.5 639 618.1 614.2 631.9 668.6 707.7 732.1 731.8
707.6 665.5 621.1 584 549.8 518.6 488.1 458.9 433.2 412
393.5 380.9 372.2 365 354.8 340.9 321.8 299.9 275.7 247
214.3 181.6 145.8 92.3 47.2 21.1 0
717.7 670.2 633.9 612 606.9 622.5 655.3 690.1 711.9 712.6
691.8 654.2 612.6 576.1 544.2 516 488.8 462.1 437.7 417.2
400.2 388.8 380.6 373.5 363.4 348.7 328.7 305.8 281 252.3
219 186.7 149.6 100.4 54.9 24.3 0
717.7 667 628.7 605.9 599.6 613.1 642 672.4 691.8 693.3
676 643 604 568.2 538.6 513.4 489.4 465.3 442.3 422.4
407 396.8 389.1 382 371.9 356.6 335.6 311.8 286.4 257.5
223.8 191.7 153.4 108.6 62.5 27.5 0
717.7 664.4 625.1 601.6 594.8 607 632.6 658.6 674.8 675.8
660.4 630.9 595.3 561.3 532.2 507.5 484.4 461.1 438.5 419.8
406.8 398.2 391 384 374.1 358.7 337.7 313.9 288.4 260
226.4 194 156.6 113.9 69.1 30.2 0
717.7 661.8 621.5 597.3 589.9 600.8 623.1 644.7 657.8 658.2
644.9 618.8 586.6 554.4 525.9 501.6 479.4 456.9 434.7 417.2
406.7 399.6 393 386 376.3 360.8 339.9 316 290.5 262.4
228.9 196.4 159.7 119.2 75.7 32.8 0
717.7 659.7 618.9 594.3 587.2 597.6 618.8 638.3 649.6 649.6
637.4 613.8 584.1 552.7 523.3 497 472.6 448.5 425.1 408.6
399.9 394.1 388.2 381.1 371.5 356.5 335.7 312.2 287.4 259.8
227.6 194.6 159 118.9 75.2 32.2 0
717.7 657.7 616.4 591.4 584.4 594.6 614.5 631.9 641.4 641
629.9 608.7 581.5 551 520.8 492.3 465.9 440.1 415.5 400.1
393 388.5 383.3 376.2 366.8 352.2 331.6 308.4 284.3 257.2
226.4 192.8 158.2 118.6 74.6 31.4 0
717.7 655.8 614.4 589.6 582.9 593.3 612.9 629.8 638.8 638.1
627.2 607.5 581.5 551.2 520.2 489.9 461.3 433.4 407.7 392.9
386.4 382.5 378.1 371.1 361.4 346.5 326.1 303.3 279.4 252.6
222.5 188.9 152.9 114.1 71.2 29.7 0
717.7 653.9 612.5 587.9 581.4 592 611.2 627.7 636.1 635.2
624.5 606.3 581.5 551.5 519.7 487.4 456.8 426.8 399.9 385.7
379.7 376.6 372.9 365.9 356.1 340.9 320.7 298.2 274.6 248
218.6 185 147.7 109.7 67.7 27.9 0
717.7 651.6 610.5 586.6 580.8 591.8 611.1 627.3 635.3 633.9
622.9 605.9 581.9 551.9 519.4 486.1 454.1 422.4 394.9 380.9
375.1 372.3 369 361.9 351.9 336 316.4 294.4 270.2 243.7
214.5 181.8 141.5 105.7 64.2 26.2 0
717.7 653.9 612.5 587.9 581.4 592 611.2 627.7 636.1 635.2
624.5 606.3 581.5 551.5 519.7 487.4 456.8 426.8 399.9 385.7
379.7 376.6 372.9 365.9 356.1 340.9 320.7 298.2 274.6 248
218.6 185 147.7 109.7 67.7 27.9 0
717.7 655.8 614.4 589.6 582.9 593.3 612.9 629.8 638.8 638.1
627.2 607.5 581.5 551.2 520.2 489.9 461.3 433.4 407.7 392.9
386.4 382.5 378.1 371.1 361.4 346.5 326.1 303.3 279.4 252.6
222.5 188.9 152.9 114.1 71.2 29.7 0
717.7 657.7 616.4 591.4 584.4 594.6 614.5 631.9 641.4 641
629.9 608.7 581.5 551 520.8 492.3 465.9 440.1 415.5 400.1
393 388.5 383.3 376.2 366.8 352.2 331.6 308.4 284.3 257.2
226.4 192.8 158.2 118.6 74.6 31.4 0
717.7 659.7 618.9 594.3 587.2 597.6 618.8 638.3 649.6 649.6
637.4 613.8 584.1 552.7 523.3 497 472.6 448.5 425.1 408.6
399.9 394.1 388.2 381.1 371.5 356.5 335.7 312.2 287.4 259.8
227.6 194.6 159 118.9 75.2 32.2 0
717.7 661.8 621.5 597.3 589.9 600.8 623.1 644.7 657.8 658.2
644.9 618.8 586.6 554.4 525.9 501.6 479.4 456.9 434.7 417.2
406.7 399.6 393 386 376.3 360.8 339.9 316 290.5 262.4
228.9 196.4 159.7 119.2 75.7 32.8 0
717.7 664.4 625.1 601.6 594.8 607 632.6 658.6 674.8 675.8
660.4 630.9 595.3 561.3 532.2 507.5 484.4 461.1 438.5 419.8
406.8 398.2 391 384 374.1 358.7 337.7 313.9 288.4 260
226.4 194 156.6 113.9 69.1 30.2 0
717.7 667 628.7 605.9 599.6 613.1 642 672.4 691.8 693.3
676 643 604 568.2 538.6 513.4 489.4 465.3 442.3 422.4
407 396.8 389.1 382 371.9 356.6 335.6 311.8 286.4 257.5
223.8 191.7 153.4 108.6 62.5 27.5 0
717.7 670.2 633.9 612 606.9 622.5 655.3 690.1 711.9 712.6
691.8 654.2 612.6 576.1 544.2 516 488.8 462.1 437.7 417.2
400.2 388.8 380.6 373.5 363.4 348.7 328.7 305.8 281 252.3
219 186.7 149.6 100.4 54.9 24.3 0
717.7 673.5 639 618.1 614.2 631.9 668.6 707.7 732.1 731.8
707.6 665.5 621.1 584 549.8 518.6 488.1 458.9 433.2 412
393.5 380.9 372.2 365 354.8 340.9 321.8 299.9 275.7 247
214.3 181.6 145.8 92.3 47.2 21.1 0
717.7 677.6 645.8 626.3 623.5 641.4 676.9 714.4 735.2 730
701.2 658.3 615.4 577.5 542.1 509 477.1 447.1 420.9 399.9
382.7 370.7 363.3 356.2 345.9 331.4 312.7 291.3 268.2 240.3
208.2 176.4 141.4 93.8 51.5 24.3 0
717.7 681.8 652.4 634.5 632.7 651 685.2 721.1 738.3 728.1
694.9 651.2 609.6 571.1 534.4 499.5 466.2 435.2 408.6 387.7
371.8 360.6 354.5 347.5 337 321.9 303.6 282.7 260.8 233.6
202.1 171.2 137 95.3 55.8 27.6 0
717.7 686 659.8 643.8 642.7 658.8 687.3 714.7 725 710.7
677.8 637.5 598.2 560.2 523.6 488.7 455.8 425.4 399.3 378.6
363.2 352.7 345.9 337.5 325.5 308.5 289.2 269.4 249.1 224.4
195.2 165.6 132.4 95.7 57.8 27.7 0
717.7 690.1 667.2 653.1 652.7 666.7 689.3 708.3 711.6 693.4
660.7 623.8 586.8 549.3 512.8 477.9 445.4 415.5 389.9 369.4
354.6 344.8 337.4 327.4 314 295.1 274.8 256.1 237.4 215.2
188.4 160.1 127.8 96.1 59.8 27.8 0
717.7 694.9 675.6 664.1 663.7 673.9 688.3 696.3 690.7 669.5
639.2 606.2 572.2 537.6 503.9 471.6 440.8 411.7 386.7 366.5
349.9 337.8 327.5 316.8 304.7 289.2 272.6 256.8 239.9 218.8
191.9 163.6 130.8 98.2 62.1 28.2 0
717.7 699.6 683.9 675.1 674.8 681.3 687.3 684.3 669.9 645.7
617.8 588.6 557.6 525.9 495 465.2 436.2 408 383.6 363.5
345.3 330.9 317.7 306.2 295.4 283.2 270.3 257.5 242.4 222.5
195.4 167.1 133.7 100.3 64.4 28.6 0
717.7 704.9 693.9 688.4 688.7 692.7 692.8 682.4 660.5 631.9
601.9 573.2 545.3 518.7 493 467.4 441.1 414.6 390 368.9
350 335.6 325.1 317.1 309.5 300.9 289.1 273.2 253.5 230.1
201.3 171.8 137.7 102.2 66.5 29.5 0
717.7 710.2 703.9 701.6 702.7 704.1 698.2 680.3 651.2 618
585.9 557.8 533.1 511.4 491 469.6 446.1 421.2 396.4 374.3
354.8 340.3 332.6 328 323.6 318.6 307.9 288.8 264.6 237.7
207.1 176.5 141.6 104.2 68.6 30.3 0
717.7 716.7 715.3 716.4 718.6 718.9 710.1 687.6 653.1 614.2
575.7 545.4 523.4 507.1 492.8 476.1 456.2 433.9 408.7 384.9
367.1 357.5 358.4 359.4 356.4 348.9 331 301.8 268.9 237.7
208.2 177.1 141.7 103 67.1 28.4 0
717.7 722.6 726.9 732.2 738.1 739.4 732.7 714.3 684.1 649.6
611.9 578.4 551 529.4 511.4 492.4 470.9 447.4 422.4 402.6
390.4 384.3 383.4 381.4 370.9 350.7 330.8 302.4 268.9 235
195.7 156.6 117.2 82.1 51.5 21.9 0
717.7 728.6 739.1 749.3 758.4 762.2 759.2 746.2 723.6 697.1
667.6 640.6 618 598.5 579.4 556.9 530 500.3 468.8 443.9
427.3 416.4 408.5 399.2 384.9 360 335.2 300 257.6 218.9
177.7 139.1 102.4 71.2 43.5 18.6 0
717.7 734.7 751.4 766.4 778.6 785.1 785.7 778 763.1 744.7
723.3 702.8 684.9 667.6 647.4 621.3 589.1 553.2 515.2 485.2
464.2 448.6 433.7 416.9 398.8 369.2 339.6 297.6 246.3 202.8
159.7 121.6 87.6 60.3 35.5 15.4 0
717.7 741 764.5 785.8 802.2 812.9 817.8 815.2 808.1 799.5
791 785.3 782.6 779.3 773.1 762.4 747.7 732.6 718.5 706.9
694.2 672.8 637.4 587.3 522.4 444.7 374.8 307.6 243.4 194.2
151.9 116.2 85.4 59.8 35.7 15.6 0
717.7 747.3 777.6 805.2 825.7 840.8 849.8 852.4 853.2 854.3
858.7 867.7 880.2 890.9 898.8 903.5 906.4 912 921.9 928.6
924.2 897.1 841 757.7 646 520.2 410 317.6 240.6 185.6
144.1 110.9 83.2 59.4 35.9 15.8 0
717.7 753.6 790.7 825.2 852.1 870.6 882.2 887.7 892 897.9
908.4 925 946.4 968.7 994.1 1022.6 1058.8 1106.2 1168.5 1234.8
1296.4 1336.4 1327.6 1265.6 1150.2 994.1 834.9 678.9 534.5 408.6
296.6 201 129.5 79.6 42.6 17.7 0
717.7 759.9 803.7 845.1 878.4 900.5 914.6 923 930.9 941.4
958.2 982.2 1012.5 1046.5 1089.5 1141.8 1211.2 1300.3 1415.1 1541.1
1668.6 1775.7 1814.1 1773.4 1654.3 1468 1259.8 1040.2 828.5 631.7
449.1 291 175.8 99.9 49.2 19.6 0
717.7 765.9 816.8 866.7 905.7 930.4 945.8 954.7 963.8 975.1
991.2 1013.6 1042.9 1076.5 1118.3 1178.5 1264.7 1377.6 1519.3 1687.8
1889.8 2102 2290.2 2423.5 2456.8 2316.5 2118 1881.7 1624 1344.5
1024.1 716.8 461.8 267.3 120.2 39.4 0
717.7 771.8 829.9 888.3 933 960.4 977.1 986.4 996.8 1008.7
1024.2 1045.1 1073.3 1106.6 1147.1 1215.3 1318.3 1454.9 1623.5 1834.5
2111 2428.4 2766.3 3073.6 3259.3 3165 2976.2 2723.3 2419.4 2057.3
1599.2 1142.6 747.8 434.7 191.3 59.2 0
717.7 774.7 840.1 904.9 952.7 981.7 995.5 998.9 1001.1 1003.1
1006.3 1013.1 1025.6 1041.3 1067.2 1121.2 1216 1353.4 1532.4 1745.8
2001.4 2295.7 2635.2 3002.2 3370.2 3468 3260.6 2993.7 2713.5 2394.8
1948.5 1468.7 1022.2 622.3 290.8 92.7 0
717.7 777.6 850.3 921.5 972.3 1003 1013.8 1011.3 1005.4 997.4
988.4 981.1 977.9 976 987.2 1027.1 1113.7 1251.9 1441.2 1657.1
1891.9 2163 2504.1 2930.8 3481.1 3770.9 3544.9 3264.2 3007.7 2732.4
2297.9 1794.8 1296.5 809.9 390.4 126.1 0
717.7 781.8 860.5 936.5 989.9 1018.9 1023.8 1011.5 992.4 970.3
947.2 926.6 910.8 900.1 908.1 955.3 1060.2 1221.1 1427.6 1654.3
1892.3 2149.6 2451.8 2825.9 3350.8 3756.2 3601.2 3290.5 3019.5 2740.9
2329.2 1839.7 1352.3 872.2 443.4 155.7 0
717.7 786 870.6 951.4 1007.4 1034.7 1033.7 1011.6 979.3 943.2
906.1 872.1 843.7 824.2 829.1 883.4 1006.8 1190.3 1414 1651.5
1892.8 2136.2 2399.5 2721 3220.6 3741.5 3657.4 3316.9 3031.3 2749.3
2360.6 1884.6 1408.1 934.5 496.4 185.3 0
717.7 788.4 876.1 960.4 1018 1042.4 1034 1000.5 954.7 907
862.1 823.4 792.9 776.5 795.9 881.2 1044.5 1272.6 1545.8 1841.7
2137.9 2428.9 2725.3 3050 3531.9 4026.8 4019.9 3694.6 3369.1 3013.6
2566.2 2040.9 1526.1 1015.8 563.1 218.7 0
717.7 790.9 881.7 969.4 1028.6 1050.1 1034.3 989.3 930 870.8
818.1 774.6 742.2 728.7 762.8 879.1 1082.2 1354.8 1677.7 2031.9
2383 2721.7 3051.1 3379 3843.3 4312 4382.4 4072.2 3706.8 3277.8
2771.8 2197.2 1644.1 1097 629.9 252 0
717.7 792.1 885 974.3 1033.4 1052.7 1031.5 979.1 912.1 848.4
794.5 751.4 720.7 711.8 758.8 897.1 1126 1434.5 1808.5 2223.4
2635.9 3034.6 3424.2 3801.5 4295.6 4742.4 4799.7 4491.3 4067.4 3547.9
2961.9 2332 1714.9 1126.6 646.6 253.5 0
717.7 793.4 888.3 979.1 1038.1 1055.3 1028.8 968.9 894.2 825.9
771 728.3 699.2 694.9 754.9 915.1 1169.8 1514.1 1939.4 2415
2888.8 3347.5 3797.2 4224 4748 5172.7 5217 4910.4 4428.1 3818
3152.1 2466.9 1785.7 1156.1 663.4 254.9 0
717.7 792.8 890.9 981.5 1039.9 1055.6 1025.5 961.6 883.2 813.8
759.5 717.4 689 687.6 754.3 924.5 1191.6 1560.9 2018.9 2527.5
3041.6 3530.7 4015.1 4494.3 5040.1 5442.7 5446.9 5090.5 4528.2 3828.1
3101.1 2379.3 1644.9 1045.4 574.7 214 0
717.7 793.4 888.3 979.1 1038.1 1055.3 1028.8 968.9 894.2 825.9
771 728.3 699.2 694.9 754.9 915.1 1169.8 1514.1 1939.4 2415
2888.8 3347.5 3797.2 4224 4748 5172.7 5217 4910.4 4428.1 3818
3152.1 2466.9 1785.7 1156.1 663.4 254.9 0
717.7 792.1 885 974.3 1033.4 1052.7 1031.5 979.1 912.1 848.4
794.5 751.4 720.7 711.8 758.8 897.1 1126 1434.5 1808.5 2223.4
2635.9 3034.6 3424.2 3801.5 4295.6 4742.4 4799.7 4491.3 4067.4 3547.9
2961.9 2332 1714.9 1126.6 646.6 253.5 0
717.7 790.9 881.7 969.4 1028.6 1050.1 1034.3 989.3 930 870.8
818.1 774.6 742.2 728.7 762.8 879.1 1082.2 1354.8 1677.7 2031.9
2383 2721.7 3051.1 3379 3843.3 4312 4382.4 4072.2 3706.8 3277.8
2771.8 2197.2 1644.1 1097 629.9 252 0
717.7 788.4 876.1 960.4 1018 1042.4 1034 1000.5 954.7 907
862.1 823.4 792.9 776.5 795.9 881.2 1044.5 1272.6 1545.8 1841.7
2137.9 2428.9 2725.3 3050 3531.9 4026.8 4019.9 3694.6 3369.1 3013.6
2566.2 2040.9 1526.1 1015.8 563.1 218.7 0
717.7 786 870.6 951.4 1007.4 1034.7 1033.7 1011.6 979.3 943.2
906.1 872.1 843.7 824.2 829.1 883.4 1006.8 1190.3 1414 1651.5
1892.8 2136.2 2399.5 2721 3220.6 3741.5 3657.4 3316.9 3031.3 2749.3
2360.6 1884.6 1408.1 934.5 496.4 185.3 0
717.7 781.8 860.5 936.5 989.9 1018.9 1023.8 1011.5 992.4 970.3
947.2 926.6 910.8 900.1 908.1 955.3 1060.2 1221.1 1427.6 1654.3
1892.3 2149.6 2451.8 2825.9 3350.8 3756.2 3601.2 3290.5 3019.5 2740.9
2329.2 1839.7 1352.3 872.2 443.4 155.7 0
717.7 777.6 850.3 921.5 972.3 1003 1013.8 1011.3 1005.4 997.4
988.4 981.1 977.9 976 987.2 1027.1 1113.7 1251.9 1441.2 1657.1
1891.9 2163 2504.1 2930.8 3481.1 3770.9 3544.9 3264.2 3007.7 2732.4
2297.9 1794.8 1296.5 809.9 390.4 126.1 0
717.7 774.7 840.1 904.9 952.7 981.7 995.5 998.9 1001.1 1003.1
1006.3 1013.1 1025.6 1041.3 1067.2 1121.2 1216 1353.4 1532.4 1745.8
2001.4 2295.7 2635.2 3002.2 3370.2 3468 3260.6 2993.7 2713.5 2394.8
1948.5 1468.7 1022.2 622.3 290.8 92.7 0
717.7 771.8 829.9 888.3 933 960.4 977.1 986.4 996.8 1008.7
1024.2 1045.1 1073.3 1106.6 1147.1 1215.3 1318.3 1454.9 1623.5 1834.5
2111 2428.4 2766.3 3073.6 3259.3 3165 2976.2 2723.3 2419.4 2057.3
1599.2 1142.6 747.8 434.7 191.3 59.2 0
